Table 8-1 lists the functional modes of the SN74LV2T74-Q1.
Table 8-1 Function TableINPUTS | OUTPUTS(1) |
---|
PRE | CLR | CLK | D | Q | Q |
---|
L | H | X | X | H | L |
H | L | X | X | L | H |
L | L | X | X | H(1) | H(1) |
H | H | ↑ | H | H | L |
H | H | ↑ | L | L | H |
H | H | L | X | Q0 | Q0 |
(1) H = high voltage level, L = low voltage level, X = do not care, Z = high impedance
(1) This configuration is nonstable; that is, it does not persist when PRE or CLR returns to its inactive (high) level.