SCLS429K MAY 1999 – November 2016 SN74LV4052A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VCC | –0.5 | 7 | V | |
Input voltage, VI(2) | –0.5 | 7 | V | |
Switch I/O voltage, VIO(2)(3) | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI < 0 | –20 | mA | |
I/O diode current, IIOK | VIO < 0 and VIO > VCC | 50 | mA | |
Switch through current, IT | VIO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2(1) | 5.5 | V | |
VIH | High-level input voltage (control inputs) | VCC = 2 V | 1.5 | V | |
VCC = 2.3 V to 2.7 V | VCC × 0.7 | ||||
VCC = 3 V to 3.6 V | VCC × 0.7 | ||||
VCC = 4.5 V to 5.5 V | VCC × 0.7 | ||||
VIL | Low-level input voltage (control inputs) | VCC = 2 V | 0.5 | V | |
VCC = 2.3 V to 2.7 V | VCC × 0.3 | ||||
VCC = 3 V to 3.6 V | VCC × 0.3 | ||||
VCC = 4.5 V to 5.5 V | VCC × 0.3 | ||||
VI | Control input voltage | 0 | 5.5 | V | |
VIO | Input or output voltage | 0 | VCC | V | |
Δt/Δv | Input transition rise or fall rate | VCC = 2.3 V to 2.7 V | 200 | ns/V | |
VCC = 3 V to 3.6 V | 100 | ||||
VCC = 4.5 V to 5.5 V | 20 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74LV4052A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
D (SOIC) |
DB (SSOP) |
DGV (TVSOP) |
N (PDIP) |
NS (SO) |
PW (TSSOP) |
RGY (VQFN) |
|||
16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.9 | 102.8 | 125.7 | 54.8 | 89.7 | 113.2 | 48.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.9 | 53.3 | 50.9 | 42.1 | 48.1 | 48.2 | 46.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 48 | 53.4 | 57.5 | 34.8 | 50.1 | 58.3 | 25 | °C/W |
ψJT | Junction-to-top characterization parameter | 18.6 | 16.5 | 5.6 | 26.9 | 16.7 | 6.3 | 2 | °C/W |
ψJB | Junction-to-board characterization parameter | 47.8 | 52.9 | 57 | 34.7 | 49.8 | 57.8 | 25 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | — | — | 11.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ron | On-state switch resistance | IT = 2 mA, VI = VCC or GND, VINH = VIL (see Figure 2) | VCC = 2.3 V | TA = 25°C | 43 | 180 | Ω | |
TA = –40 to 85°C | 225 | |||||||
VCC = 3 V | TA = 25°C | 34 | 150 | |||||
TA = –40 to 85°C | 190 | |||||||
VCC = 4.5 V | TA = 25°C | 25 | 75 | |||||
TA = –40 to 85°C | 100 | |||||||
ron(p) | Peak on-state resistance | IT = 2 mA, VI = VCC to GND, VINH = VIL | VCC = 2.3 V | TA = 25°C | 133 | 500 | Ω | |
TA = –40 to 85°C | 600 | |||||||
VCC = 3 V | TA = 25°C | 63 | 180 | |||||
TA = –40 to 85°C | 225 | |||||||
VCC = 4.5 V | TA = 25°C | 35 | 100 | |||||
TA = –40 to 85°C | 125 | |||||||
Δron | Difference in on-state resistance between switches | IT = 2 mA, VI = VCC to GND, VINH = VIL | VCC = 2.3 V | TA = 25°C | 1.5 | 30 | Ω | |
TA = –40 to 85°C | 40 | |||||||
VCC = 3 V | TA = 25°C | 1.1 | 20 | |||||
TA = –40 to 85°C | 30 | |||||||
VCC = 4.5 V | TA = 25°C | 0.7 | 15 | |||||
TA = –40 to 85°C | 20 | |||||||
II | Control input current | VI = 5.5 V or GND, and VCC = 0 to 5.5 V | TA = 25°C | ±0.1 | µA | |||
TA = –40 to 85°C | ±1 | |||||||
IS(off) | OFF-state switch leakage current | VI = VCC and VO = GND, or VI = GND and VO = VCC, VINH = VIH , and VCC = 5.5 V (see Figure 3) |
TA = 25°C | ±0.1 | µA | |||
TA = –40 to 85°C | ±1 | |||||||
IS(on) | ON-state switch leakage current | VI = VCC or GND, VINH = VIL, and VCC = 5.5 V (see Figure 4) |
TA = 25°C | ±0.1 | µA | |||
TA = –40 to 85°C | ±1 | |||||||
ICC | Supply current | VI = VCC or GND, VCC = 5.5 V, and TA = –40 to 85°C | 20 | µA | ||||
CIC | Control input capacitance | f = 10 MHz, VCC = 3.3 V, and TA = 25°C | 2.1 | pF | ||||
CIS | Common terminal capacitance | VCC = 3.3 V and TA = 25°C | 13.1 | pF | ||||
COS | Switch terminal capacitance | VCC = 3.3 V and TA = 25°C | 5.6 | pF | ||||
CF | Feedthrough capacitance | VCC = 3.3 V and TA = 25°C | 0.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 1.9 | 10 | ns | |
TA = –40 to 85°C | 16 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 15 pF (seeFigure 6 ) |
TA = 25°C | 8 | 18 | ns | |
TA = –40 to 85°C | 23 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 15 pF (see Figure 6) |
TA = 25°C | 8.3 | 18 | ns | |
TA = –40 to 85°C | 23 | ||||||||
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 50 pF (see Figure 5) |
TA = 25°C | 3.8 | 12 | ns | |
TA = –40 to 85°C | 18 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 9.4 | 28 | ns | |
TA = –40 to 85°C | 35 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 12.4 | 28 | ns | |
TA = –40 to 85°C | 35 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 1.2 | 6 | ns | |
TA = –40 to 85°C | 10 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 15 pF (seeFigure 6 ) |
TA = 25°C | 5.7 | 12 | ns | |
TA = –40 to 85°C | 15 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 15 pF (see Figure 6) |
TA = 25°C | 6.6 | 12 | ns | |
TA = –40 to 85°C | 15 | ||||||||
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 50 pF (see Figure 5) |
TA = 25°C | 2.5 | 9 | ns | |
TA = –40 to 85°C | 12 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 6.7 | 20 | ns | |
TA = –40 to 85°C | 25 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 9.5 | 20 | ns | |
TA = –40 to 85°C | 25 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 15 pF (see Figure 5) |
TA = 25°C | 0.7 | 4 | ns | |
TA = –40 to 85°C | 7 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 15 pF (seeFigure 6 ) |
TA = 25°C | 4 | 8 | ns | |
TA = –40 to 85°C | 10 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 15 pF (see Figure 6) |
TA = 25°C | 5 | 8 | ns | |
TA = –40 to 85°C | 10 | ||||||||
tPLH
tPHL |
Propagation delay time |
COM or Y | Y or COM | CL = 50 pF (see Figure 5) |
TA = 25°C | 1.5 | 6 | ns | |
TA = –40 to 85°C | 8 | ||||||||
tPZH
tPZL |
Enable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 4.7 | 14 | ns | |
TA = –40 to 85°C | 18 | ||||||||
tPHZ
tPLZ |
Disable delay time | INH | COM or Y | CL = 50 pF (see Figure 6) |
TA = 25°C | 6.9 | 14 | ns | |
TA = –40 to 85°C | 18 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
Frequency response (switch on) |
COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 7)(1) |
VCC = 2.3 V | 30 | MHz | |||
VCC = 3 V | 35 | ||||||||
VCC = 4.5 V | 50 | ||||||||
Crosstalk (between any switches) | COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 8)(2) |
VCC = 2.3 V | –45 | dB | |||
VCC = 3 V | –45 | ||||||||
VCC = 4.5 V | –45 | ||||||||
Crosstalk (control input to signal output) | INH | COM or Y | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 9) |
VCC = 2.3 V | 20 | mV | |||
VCC = 3 V | 35 | ||||||||
VCC = 4.5 V | 65 | ||||||||
Feedthrough attenuation (switch off) |
COM or Y | Y or COM | CL = 50 pF, RL = 600 Ω, fin = 1 MHz (sine wave) (see Figure 10)(2) |
VCC = 2.3 V | –45 | dB | |||
VCC = 3 V | –45 | ||||||||
VCC = 4.5 V | –45 | ||||||||
Sine-wave distortion | COM or Y | Y or COM | CL = 50 pF, RL = 10 kΩ, fin = 1 kHz (sine wave) (see Figure 11) |
VI = 2 Vp-p and VCC = 2.3 V |
0.1% | ||||
VI = 2.5 Vp-p and VCC = 3 V |
0.1% | ||||||||
VI = 4 Vp-p and VCC = 4.5 V |
0.1% |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF and f = 10 MHz | 11.8 | pF |