JAJSQ58 may 2023 SN74LV4T08
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = -50 µA | 1.65 V to 5.5 V | VCC-0.1 | VCC-0.1 | V | ||||
IOH = -2 mA | 1.65 V to 2 V | 1.28 | 1.7 (1) | 1.21 | |||||
IOH = -3 mA | 2.25 V to 2.75 V | 2 | 2.4(1) | 1.93 | |||||
IOH = -5.5 mA | 3 V to 3.6 V | 2.6 | 3.08(1) | 2.49 | |||||
IOH = -8 mA | 4.5 V to 5.5 V | 4.1 | 4.65(1) | 3.95 | |||||
VOL | IOL = 50 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||
IOL = 2 mA | 1.65 V to 2 V | 0.1(1) | 0.2 | 0.25 | |||||
IOL = 3 mA | 2.25 V to 2.75 V | 0.1(1) | 0.15 | 0.2 | |||||
IOL = 5.5 mA | 3 V to 3.6 V | 0.2(1) | 0.2 | 0.25 | |||||
IOL = 8 mA | 4.5 V to 5.5 V | 0.3(1) | 0.3 | 0.35 | |||||
II | VI = 0 V or VCC | 0 V to 5.5 V | ±0.1 | ±1 | µA | ||||
ICC | VI = 0 V or VCC, IO = 0; open on loading | 1.65 V to 5.5 V | 2 | 20 | µA | ||||
ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5 V | 1.35 | 1.5 | mA | ||||
One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8 V | 10 | 20 | µA | |||||
CI | VI = VCC or GND | 5 V | 4 | 10 | 10 | pF | |||
CO | VO = VCC or GND | 5 V | 3 | pF | |||||
CPD(2)(3) | No load, F = 1 MHz | 5 V | 14 | pF |