JAJSMT8A March 2022 – June 2022 SN74LV4T125-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd | A | Y | CL = 15 pF | 5.5 | 7.9 | 12.2 | nS | |||
CL = 50 pF | 7.6 | 10.8 | 15.1 | |||||||
tdis | OE | Y | CL = 15 pF | 4.6 | 9.8 | 14.4 | nS | |||
CL = 50 pF | 8.8 | 12.7 | 14.4 | |||||||
ten | OE | Y | CL = 15 pF | 5.2 | 7.3 | 10.8 | nS | |||
CL = 50 pF | 7.3 | 10.2 | 13.7 | |||||||
tsk(o) | CL = 50 pF | 1 | nS |