JAJSJ22G October 2009 – September 2021 SN74LVC1G74
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | VCC = 3.3 V | VCC = 5 V | ||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fclock | 80 | 175 | 175 | 200 | 175 | 200 | MHz | ||||||||
tw | CLK | 6.2 | 2.7 | 2.7 | 2 | 2.7 | 2 | ns | |||||||
PRE or CLR low | 6.2 | 2.7 | 2.7 | 2 | 2.7 | 2 | |||||||||
tsu | Data | 2.9 | 1.7 | 1.3 | 1.1 | 1.3 | 1.1 | ns | |||||||
PRE or CLR inactive | 1.9 | 1.4 | 1.2 | 1 | 1.2 | 1.2 | |||||||||
th | 0 | 0.3 | 1.2 | 0.5 | 1.2 | 0.5 | ns |