JAJSRJ5 October 2023 SN74LVC2G100-Q1
ADVMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 1.8 V ± 0.15 V | 120 | 120 | 120 | MHz | ||||
2.5 V ± 0.2 V | 150 | 150 | 150 | |||||||
3.3 V ± 0.3 V | 150 | 150 | 150 | |||||||
tW | Pulse duration | PRE or CLR low | 1.8 V ± 0.15 V | 4.1 | ns | |||||
2.5 ± 0.2 V | 3.3 | |||||||||
3.3 V ± 0.3 V | 3.3 | |||||||||
CLK | 1.8 V ± 0.15 V | 4.2 | 4.1 | |||||||
2.5 ± 0.2 V | 3.3 | 3.3 | ||||||||
3.3 V ± 0.3 V | 3.3 | 3.3 | ||||||||
tSU | Setup time before CLK↑ | D input pin relative to CLKx pins | 1.8 V ± 0.15 V | 5.8 | 3.6 | ns | ||||
2.5 ± 0.2 V | 3.2 | 2.3 | ||||||||
3.3 V ± 0.3 V | 2.3 | 2.3 | ||||||||
DAx, DBx and DCx | 1.8 V ± 0.15 V | 8.8 | 6.6 | |||||||
2.5 ± 0.2 V | 6.2 | 5.3 | ||||||||
3.3 V ± 0.3 V | 5.3 | 5.3 | ||||||||
DDx | 1.8 V ± 0.15 V | 6.8 | 4.6 | |||||||
2.5 ± 0.2 V | 4.2 | 3.3 | ||||||||
3.3 V ± 0.3 V | 3.3 | 3.3 | ||||||||
PRE or CLR Inactive | 1.8 V ± 0.15 V | 5 | 2.7 | |||||||
2.5 ± 0.2 V | 2.8 | 1.9 | ||||||||
3.3 V ± 0.3 V | 1.1 | 1.1 | ||||||||
tH | Hold time, data after CLK↑ | D input pin relative to CLKx pins | 1.8 V ± 0.15 V | 6.2 | 1 | ns | ||||
2.5 ± 0.2 V | 4.4 | 1 | ||||||||
3.3 ± 0.3 V | 4.4 | 1 | ||||||||
DAx, DBx and DCx | 1.8 ± 0.15 V | 9.4 | 1 | |||||||
2.5 ± 0.2 V | 8.4 | 1 | ||||||||
3.3 ± 0.3 V | 5.4 | 1 | ||||||||
DDx | 1.8 V ± 0.15 V | 1.7 | 0.7 | |||||||
2.5 V ± 0.2 V | 1.7 | 0.7 | ||||||||
3.3 V ± 0.3 V | 1.7 | 0.7 |