JAJSJV1N
April 1999 – September 2020
SN74LVC2G126
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
Switching Characteristics, –40°C to +85°C
6.7
Switching Characteristics, –40°C to +125°C
6.8
Operating Characteristics
6.9
Typical Characteristics
7
Parameter Measurement Information
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
9.2.1
Design Requirements
9.2.2
Detailed Design Procedure
9.2.3
Application Curve
10
Power Supply Recommendations
11
Layout
11.1
Layout Guidelines
11.2
Layout Example
12
Device and Documentation Support
12.1
Receiving Notification of Documentation Updates
12.2
Support Resources
12.3
Trademarks
12.4
Electrostatic Discharge Caution
12.5
Glossary
13
Mechanical, Packaging, and Orderable Information
パッケージ・オプション
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
メカニカル・データ(パッケージ|ピン)
DCU|8
YZP|8
DCT|8
サーマルパッド・メカニカル・データ
発注情報
jajsjv1n_oa
jajsjv1n_pm
9.2.2
Detailed Design Procedure
Recommended Input Conditions:
For rise time and fall time specifications, see Δt/ΔV in the
Section 6.3
table.
For specified high and low levels, see V
IH
and V
IL
in the
Section 6.3
table.
Inputs are overvoltage tolerant allowing them to go as high as 5.5 V at any valid V
CC
.
Recommended Output Conditions:
Load currents should not exceed 50 mA per output and 100 mA total for the part.