SCES200O April 1999 – August 2015 SN74LVC2G14
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN74LVC2G14 device contains two Schmitt Trigger Inverter and performs the Boolean function Y = A. The device functions as an independent inverter, but because of Schmitt Trigger action, it will have different input threshold levels for a positive-going (Vt+) and negative-going (Vt-) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuit disables the output, preventing damaging current back-flow through the device when it is powered down.
As the inputs are 5.5-V tolerant, the device can be used as a down translator. When the input voltage exceeds VT+ (Max), the output will follow VCC, performing down-translation if the input voltage exceeds VCC.
Table 1 lists the functional modes of the SN74LVC2G14.
INPUT A |
OUTPUT Y |
---|---|
H | L |
L | H |