JAJSP70A September 2010 – October 2022 SN74LVC2T45-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.8 V ±0.15 V | VCCB = 2.5 V ±0.2 V | VCCB = 3.3 V ±0.3 V | VCCB = 5 V ±0.5 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 1.9 | 19.1 | 1 | 11.5 | 0.6 | 9.4 | 0.5 | 7.9 | ns |
tPHL | 1.8 | 16.2 | 0.9 | 10.2 | 0.7 | 8.5 | 0.5 | 7.5 | |||
tPLH | B | A | 1.4 | 11.2 | 1 | 9.1 | 0.7 | 8.4 | 0.5 | 7.9 | ns |
tPHL | 1.7 | 11 | 0.9 | 8.6 | 0.7 | 8 | 0.5 | 7.5 | |||
tPHZ | DIR | A | 2.9 | 12.2 | 2.9 | 11.9 | 2.8 | 11.9 | 2.2 | 11.8 | ns |
tPLZ | 1.4 | 10.9 | 1.3 | 10.7 | 0.7 | 10.7 | 0.7 | 10.6 | |||
tPHZ | DIR | B | 5.8 | 30.1 | 4.4 | 17.9 | 4.4 | 14.1 | 1.3 | 11.3 | ns |
tPLZ | 4.7 | 20.9 | 3.3 | 15 | 4 | 11.7 | 1 | 9.6 | |||
tPZH(1) | DIR | A | 32.1 | 24.1 | 20.1 | 18.5 | ns | ||||
tPZL(1) | 41.1 | 26.5 | 22.1 | 18.8 | |||||||
tPZH(1) | DIR | B | 30 | 22.2 | 20.1 | 18.5 | ns | ||||
tPZL(1) | 28.4 | 22.1 | 22.4 | 19.3 |