SCAS306K March 1993 – December 2014 SN74LVC827A
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range, applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range, applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1000 | |||
Machine Model (MM) | 200 |
THERMAL METRIC(1) | SN74LVC827A | UNIT | ||||
---|---|---|---|---|---|---|
DB | DGV | DW | PW | |||
24 PINS | ||||||
RθJA | Junction-to-ambient thermal resistance | 75.5 | 89.4 | 65.1 | 88.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 36.9 | 22.1 | 33.3 | 20.7 | |
RθJB | Junction-to-board thermal resistance | 33.1 | 42.8 | 34.7 | 43.4 | |
ψJT | Junction-to-top characterization parameter | 7.6 | 0.5 | 9.4 | 0.5 | |
ψJB | Junction-to-board characterization parameter | 32.7 | 42.4 | 34.3 | 42.9 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.7 | ||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | ||||||||
3 V | 2.4 | 2.4 | |||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.2 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.7 | ||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 3 V | 0.55 | 0.60 | ||||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | μA | ||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±10 | ±10 | μA | ||||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | μA | |||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | ||||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | μA | ||||||
Ci | Control inputs | VI = VCC or GND | 3.3 V | 5 | pF | ||||||
Data inputs | 4 | ||||||||||
Co | VO = VCC or GND | 3.3 V | 7 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 5.5 | 5.7 | 7.1 | 1 | 6.7 | ns | |||
ten | OE | Y | 9.6 | 8.9 | 8.5 | 1 | 7.3 | ns | |||
tdis | OE | Y | 8.4 | 7.9 | 7.3 | 1.8 | 6.7 | ns | |||
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 5.8 | 6.2 | 8.3 | 1 | 7.9 | ns | |||
ten | OE | Y | 9.9 | 9.8 | 9.7 | 1 | 8.5 | ns | |||
tdis | OE | Y | 8.6 | 8.55 | 8.5 | 1.8 | 7.9 | ns | |||
tsk(o) | 1 | 1 | 1 | 1.5 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | ||
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance per buffer/driver |
Outputs enabled | f = 10 MHz | 20 | 22 | 24 | pF |
Outputs disabled | 3 | 4 | 5 |