JAJSPI3N November 1996 – December 2022 SN74LVCC4245A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VCCA | VCCB | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 4.5 | 5 | 5.5 | V | ||
VCCB | Supply voltage | 2.7 | 3.3 | 5.5 | V | ||
VIHA | High-level input voltage | 4.5 V | 2.7 V | 2 | V | ||
3.6 V | 2 | ||||||
5.5 V | 5.5 V | 2 | |||||
VIHB | High-level input voltage | 4.5 V | 2.7 V | 2 | V | ||
3.6 V | 2 | ||||||
5.5 V | 5.5 V | 3.85 | |||||
VILA | Low-level input voltage | 4.5 V | 2.7 V | 0.8 | V | ||
3.6 V | 0.8 | ||||||
5.5 V | 5.5 V | 0.8 | |||||
VILB | Low-level input voltage | 4.5 V | 2.7 V | 0.8 | V | ||
3.6 V | 0.8 | ||||||
5.5 V | 5.5 V | 1.65 | |||||
VIH | High-level input voltage (control pins) (referenced to VCCA) | 4.5 V | 2.7 V | 2 | V | ||
3.6 V | 2 | ||||||
5.5 V | 5.5 V | 2 | |||||
VIL | Low-level input voltage (control pins) (referenced to VCCA) | 4.5 V | 2.7 V | 0.8 | V | ||
3.6 V | 0.8 | ||||||
5.5 V | 5.5 V | 0.8 | |||||
VIA | Input voltage | 0 | VCCA | V | |||
VIB | Input voltage | 0 | VCCB | V | |||
VOA | Output voltage | 0 | VCCA | V | |||
VOB | Output voltage | 0 | VCCB | V | |||
IOHA | High-level output current | 4.5 V | 3 V | –24 | mA | ||
IOHB | High-level output current | 4.5 V | 2.7 V to 4.5 V | –24 | mA | ||
IOLA | Low-level output current | 4.5 V | 3 V | 24 | mA | ||
IOLB | Low-level output current | 4.5 V | 2.7 V to 4.5 V | 24 | mA | ||
TA | Operating free-air temperature | –40 | 85 | °C |