JAJSG48Q July   1995  – September 2018 SN54LVCH245A , SN74LVCH245A

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Assignments: ZQN Package
    3.     Pin Assignments: ZXY Package
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions: SN74LVCH245A
    4. 6.4  Recommended Operating Conditions: SN54LVCH245A
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics: SN74LVCH245A
    7. 6.7  Electrical Characteristics: SN54LVCH245A
    8. 6.8  Switching Characteristics: SN74LVCH245A, –40°C TO 85°C
    9. 6.9  Switching Characteristics: SN74LVCH245A, –40°C TO 125°C
    10. 6.10 Switching Characteristics: SN54LVCH245A
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Negative Clamping Diodes
      4. 8.3.4 Bus-Hold Data Inputs
      5. 8.3.5 Partial Power Down (Ioff)
      6. 8.3.6 Over-voltage Tolerant Inputs
      7. 8.3.7 Output Enable
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 関連リンク
    2. 12.2 商標
    3. 12.3 静電気放電に関する注意事項
    4. 12.4 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DGV|20
  • DB|20
  • NS|20
  • DW|20
  • PW|20
  • RGY|20
サーマルパッド・メカニカル・データ
発注情報

Parameter Measurement Information

SN54LVCH245A SN74LVCH245A pmi-load-circuit.gif
CL includes probe and jig capacitance.
Figure 3. Load Circuit

Table 1. Test Load Switch Position

TEST S1
tPLH / tPHL Open
tPLZ / tPZL VLOAD
tPHZ / tPZH GND

Table 2. Test and Measurement Conditions

VCC INPUTS VM VLOAD CL RL VΔ
VI tr/tf
1.8 V ± 0.15 V VCC ≤ 2 ns VCC / 2 2 × VCC 30 pF 1 kΩ 0.15 V
2.5 V ± 0.2 V VCC ≤ 2 ns VCC / 2 2 × VCC 30 pF 500 Ω 0.15 V
2.7 V 2.7 V ≤ 2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
3.3 V ± 0.3 V 2.7 V ≤ 2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
SN54LVCH245A SN74LVCH245A pmi-wf-en-dis-times.gif
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
tPZL and tPZH are the same as ten.
tPLZ and tPHZ are the same as tdis.
Figure 4. Voltage Waveforms Enable and Disable Times Low- and High-Level Enabling
SN54LVCH245A SN74LVCH245A pmi-wf-setup-hold.gifFigure 6. Voltage Waveforms Setup and Hold Times
SN54LVCH245A SN74LVCH245A pmi-wf-pls-dur.gifFigure 5. Voltage Waveforms Pulse Duration
SN54LVCH245A SN74LVCH245A pmi-wf-tdp-op.gif
tPLH and tPHL are the same as tpd.
Figure 7. Voltage Waveforms Propagation Delay Times Inverting and Noninverting Outputs