JAJSME7 April 2022 SN74LXCH1T45
PRODUCTION DATA
PARAMETER | Test Conditions | Supply Voltage (VCCB = VCCA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | ||||
TYP | TYP | TYP | TYP | TYP | TYP | ||||
CpdA (2) | A to B | A Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 3.5 | 3.7 | 3.9 | 4.2 | 4.5 | 5 | pF |
B to A | 20.2 | 20.5 | 20.7 | 21.5 | 22.8 | 24.9 | |||
CpdB (2) | A to B | B Port CL = 0, RL = Open f = 10 MHz trise = tfall = 1 ns | 20.2 | 20.5 | 20.8 | 21.5 | 22.8 | 24.8 | pF |
B to A | 3.5 | 3.7 | 3.9 | 4.2 | 4.5 | 5.1 |