JAJSP95F October 1985 – October 2022 SN75179B
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
VO | Output voltage | IO = 0 | 0 | 6 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
|VOD2| | Differential output voltage | RL = 100 Ω | See Figure 6-1 | 1/2 VOD1 | V | ||
2(2) | |||||||
RL = 54 Ω | See Figure 6-1 | 1.5 | 2.5 | 5 | V | ||
|VOD3| | Differential output voltage | See (6) | 1.5 | 5 | V | ||
Δ|VOD| | Change in magnitude of differential output voltage | ±0.2 | V | ||||
VOC | Common mode output voltage | RL = 54 Ω or 100 Ω, | See Figure 6-1 | 3 | V | ||
–1 | |||||||
Δ|VOC| | Change in magnitude of common-mode output voltage(4) | ±0.2 | V | ||||
IO | Output current | VCC = 0 | VO = -7 V to 12 V | ±100 | µA | ||
IIH | High-level input current | VIH = 2.4 V | 20 | µA | |||
IIL | Low-level input current | VIL = 0.4 V | –200 | µA | |||
IOS | Short circuit output current | VO = –7 V | –250 | mA | |||
VO = VCC | 250 | ||||||
VO = 12 V | 250 | ||||||
ICC | Supply current (total package) | No load | 57 | 70 | mA |