JAJSCX9B November 2016 – February 2019 TAS2559
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register controls muting of various system blocks.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Reserved | Reserved | Reserved | Reserved | MUTE_ISNS | MUTE_VSNS | |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | RW | 0h | Reserved |
6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 0h | Reserved |
4-3 | Reserved | RW | 0h | Reserved |
2 | Reserved | RW | 0h | Reserved |
1 | MUTE_ISNS | RW | 0h | Current-sense is
0 = Unmuted 1 = Muted |
0 | MUTE_VSNS | RW | 0h | Voltage-sense is
0 = Unmuted 1 = Muted |