JAJSG81B December 2015 – September 2018 TAS5411-Q1
PRODUCTION DATA.
If there is no microcontroller in the system, use of the device without I2C communication is possible. In this situation, connect the SDA and SCL pins to 3.3 V.