JAJSGO8F July 2013 – February 2020 TAS5760M
PRODUCTION DATA.
The TAS5760M device requires two power supplies for proper operation. A high-voltage supply called PVDD is required to power the output stage of the speaker amplifier and its associated circuitry. Additionally, one low voltage power supply called DVDD is required to power the various low-power portions of the device. The allowable voltage range for both the PVDD and the DVDD supply are listed in the Recommended Operating Conditions table.