JAJSHH5 May 2019 TAS5806MD
PRODUCTION DATA.
HP_CONTROL is shown in Figure 125 and described in Table 50.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HP_GAIN | HP_MUTEZ | HP_SDZ | HP_FAST_START_UP | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:3 | HP_GAIN | R/W | 00000 |
Headphone gain 0: 0dB 1: 1dB ... 24: 24dB 25~31: reserved |
2 | HP_MUTEZ | R/W | 0 |
0: Mute Headphone 1: Un-mute Headphone |
1 | HP_SDZ | R/W | 0 |
0: Shutdown Headphone 1: Enable Headphone |
0 | RESERVED | R/W | 0 |
This bit is reserved |