JAJSFK6H October 2019 – January 2023 TAS5825M
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the controller to the device as shown in #T4748585-20. After receiving each data byte, the device responds with an acknowledge bit and the I2 subaddress is automatically incremented by one.