JAJSM14B June 2021 – October 2023 TCA39306-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DCU | |||
EN | 8 | I | Switch enable input |
GND | 1 | — | Ground, 0 V |
SCL1 | 3 | I/O | Serial clock, low-voltage side |
SCL2 | 6 | I/O | Serial clock, high-voltage side |
SDA1 | 4 | I/O | Serial data, low-voltage side |
SDA2 | 5 | I/O | Serial data, high-voltage side |
VREF1 | 2 | I | Low-voltage-side reference supply voltage for SCL1 and SDA1 |
VREF2 | 7 | I | High-voltage-side reference supply voltage for SCL2 and SDA2 |