JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
Make sure the part starts up in the correct state. It is recommended that the power supply ramp rates meet the requirements in Table 8-1.
Parameter | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tRT | Rise rate | 0.1 | 1000 | ms | |
tFT | Fall rate | 0.1 | 1000 | ms |