JAJSHZ2C January 2014 – September 2019 TCA5013
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOL - RST | Output Low voltage | IOL = -200 µA | 0.1 VCC | V | ||
VOH - RST | Output high voltage | IOH = 150 µA | 0.9 VCC | V | ||
tR - RST | Rise time | CL = 30 pF ; 10% to 90% | 0.1 | µs | ||
tF - RST | Fall time | CL = 30 pF ; 90% to 10% | 0.1 | µs |