JAJSHE4C may 2019 – june 2023 TCA9548A-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | QFN (RGE) | ||
A0 | 22 | I | Address input 0. Connect directly to VCC or ground |
A1 | 23 | I | Address input 1. Connect directly to VCC or ground |
A2 | 18 | I | Address input 2. Connect directly to VCC or ground |
GND | 9 | — | Ground |
RESET | 24 | I | Active-low reset input. Connect to VCC or VDPUM(1) through a pull-up resistor, if not used |
SD0 | 1 | I/O | Serial data 0. Connect to VDPU0(1) through a pull-up resistor |
SC0 | 2 | I/O | Serial clock 0. Connect to VDPU0(1) through a pull-up resistor |
SD1 | 3 | I/O | Serial data 1. Connect to VDPU1(1) through a pull-up resistor |
SC1 | 4 | I/O | Serial clock 1. Connect to VDPU1(1) through a pull-up resistor |
SD2 | 5 | I/O | Serial data 2. Connect to VDPU2(1) through a pull-up resistor |
SC2 | 6 | I/O | Serial clock 2. Connect to VDPU2(1) through a pull-up resistor |
SD3 | 7 | I/O | Serial data 3. Connect to VDPU3(1) through a pull-up resistor |
SC3 | 8 | I/O | Serial clock 3. Connect to VDPU3(1) through a pull-up resistor |
SD4 | 10 | I/O | Serial data 4. Connect to VDPU4(1) through a pull-up resistor |
SC4 | 11 | I/O | Serial clock 4. Connect to VDPU4(1) through a pull-up resistor |
SD5 | 12 | I/O | Serial data 5. Connect to VDPU5(1) through a pull-up resistor |
SC5 | 13 | I/O | Serial clock 5. Connect to VDPU5(1) through a pull-up resistor |
SD6 | 14 | I/O | Serial data 6. Connect to VDPU6(1) through a pull-up resistor |
SC6 | 15 | I/O | Serial clock 6. Connect to VDPU6(1) through a pull-up resistor |
SD7 | 16 | I/O | Serial data 7. Connect to VDPU7(1) through a pull-up resistor |
SC7 | 17 | I/O | Serial clock 7. Connect to VDPU7(1) through a pull-up resistor |
SCL | 19 | I/O | Serial clock bus. Connect to VDPUM(1) through a pull-up resistor |
SDA | 20 | I/O | Serial data bus. Connect to VDPUM(1) through a pull-up resistor |
VCC | 21 | Power | Supply voltage |