JAJSNH9 December 2021 TCAN1167-Q1
PRODUCTION DATA
The TCAN1167-Q1 has a VCCOUT supply that is used to set the digital input thresholds. The input thresholds are ratio metric to the VCCOUT supply using CMOS input levels. The TXD input is biased to the VCCOUT level to force a recessive input in case the pin floats. The high level output voltage for the RXD and output pins is driven to the VCCOUT level as logic-high outputs.