SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
vdd | Supply voltage range for the core domain during OTP operation | 1.11 | 1.15 | 1.2 | V | |
vpp | Supply voltage range for the eFuse ROM domain during normal operation | NC | V | |||
Supply voltage range for the eFuse ROM domain during OTP programming(1)(2) | 1.8 | V | ||||
I(vpp) | 100 | mA | ||||
Tj | Temperature (junction) | 0 | 25 | 85 | ºC |