JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see the Timers section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
timer1 | PWM output/event trigger input | IO | E21, M4 |
timer2 | PWM output/event trigger input | IO | F17, N3 |
timer3 | PWM output/event trigger input | IO | F18, N1 |
timer4 | PWM output/event trigger input | IO | D12, L6 |
timer5 | PWM output/event trigger input | IO | B11, T2 |
timer6 | PWM output/event trigger input | IO | A11, R6 |
timer7 | PWM output/event trigger input | IO | C12, R2 |
timer8 | PWM output/event trigger input | IO | A12, P4 |
timer9 | PWM output/event trigger input | IO | D14, K5 |
timer10 | PWM output/event trigger input | IO | B12, J5 |
timer11 | PWM output/event trigger input | IO | F12, R3 |
timer12 | PWM output/event trigger input | IO | E14, N4 |
timer13 | PWM output/event trigger input | IO | AD7, D18 |
timer14 | PWM output/event trigger input | IO | AC10, E17 |
timer15 | PWM output/event trigger input | IO | AC11, AD9, B25 |
timer16 | PWM output/event trigger input | IO | A22, AC9, AD12 |