JAJSU80 March 2024 TDA4AEN-Q1 , TDA4VEN-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER |
FIELD DESCRIPTION |
VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
x | Device evolution stage(1) | X | Prototype | |
P | Preproduction (production test flow, no reliability data) | |||
BLANK (null) |
Production | |||
BBBBBBBB | Base production part number | J722S(2) | For more P/N details, see Device Comparison | |
TDA4VEN8 | ||||
TDA4AEN8 | ||||
z | Device Speed Grade | J | See Device Speed Grades table | |
K | ||||
Y | Device type | 0 | High Security capable | |
5 | High Security capable, R5F Lockstep capable | |||
r | Device revision | A | SR 1.0 | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape and Reel | ||
Q1 | Automotive Designator | BLANK | Not automotive qualified. Supports TJ = –40°C to 105°C |
|
Q1 | Meet AEC-Q100 qualification
requirements, with exceptions as specified in this
document (data sheet). Supports TJ = –40°C to 125°C |
|||
2D Barcode | Varies | Optional 2D barcode, provides additional device information | ||
Blank | ||||
XXXXXXX | Lot Trace Code (LTC) | |||
YYY | Production Code, for TI use only | |||
PPP | Package designator | AMW | AMW FCBGA (18mm × 18mm) | |
O | Pin one designator |
BLANK in the symbol or part number is collapsed so there are no gaps between characters.