JAJSDK5A July 2017 – November 2018 THVD1500
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | Digital output | Receive data output |
RE | 2 | Digital input | Receiver enable, active low (internal 2-MΩ pull-up) |
DE | 3 | Digital input | Driver enable, active high (internal 2-MΩ pull-down) |
D | 4 | Digital input | Driver data input |
GND | 5 | Ground | Local device ground |
A | 6 | Bus input/output | Bus I/O port, A (complementary to B) |
B | 7 | Bus input/output | Bus I/O port, B (complementary to A) |
VCC | 8 | Power | 5-V supply |