JAJSOM1A April 2024 – April 2024 THVD4411
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge, Device in powered or unpowered state, In powered condition- either shutdown or RS232 or RS485 mode, on chip termination ON or OFF, loopback ON or OFF | Contact discharge, per IEC 61000-4-2 | Bus terminals (R1, R2, R3, R4) and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | ±15,000 | ||||
V(EFT) | Electrical fast transient in RS485 HD or FD mode | Per IEC 61000-4-4 | Bus terminals (R1, R2, R3, R4) | ±4,000 | V |