JAJSHL0A June 2019 – December 2019 TLA2518
PRODUCTION DATA.
Table 7 lists the TLA2518 registers. All register offset addresses not listed in Table 7 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
0x0 | SYSTEM_STATUS | SYSTEM_STATUS Register (Address = 0x0) [reset = 0x81] | |
0x1 | GENERAL_CFG | GENERAL_CFG Register (Address = 0x1) [reset = 0x0] | |
0x2 | DATA_CFG | DATA_CFG Register (Address = 0x2) [reset = 0x0] | |
0x3 | OSR_CFG | OSR_CFG Register (Address = 0x3) [reset = 0x0] | |
0x4 | OPMODE_CFG | OPMODE_CFG Register (Address = 0x4) [reset = 0x0] | |
0x5 | PIN_CFG | PIN_CFG Register (Address = 0x5) [reset = 0x0] | |
0x7 | GPIO_CFG | GPIO_CFG Register (Address = 0x7) [reset = 0x0] | |
0x9 | GPO_DRIVE_CFG | GPO_DRIVE_CFG Register (Address = 0x9) [reset = 0x0] | |
0xB | GPO_VALUE | GPO_VALUE Register (Address = 0xB) [reset = 0x0] | |
0xD | GPI_VALUE | GPI_VALUE Register (Address = 0xD) [reset = 0x0] | |
0x10 | SEQUENCE_CFG | SEQUENCE_CFG Register (Address = 0x10) [reset = 0x0] | |
0x11 | CHANNEL_SEL | CHANNEL_SEL Register (Address = 0x11) [reset = 0x0] | |
0x12 | AUTO_SEQ_CH_SEL | AUTO_SEQ_CH_SEL Register (Address = 0x12) [reset = 0x0] |
Complex bit access types are encoded to fit into small table cells. Table 8 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value | |
Register Array Variables | ||
i,j,k,l,m,n | When these variables are used in a register name, an offset, or an address, they refer to the value of a register array where the register is part of a group of repeating registers. The register groups form a hierarchical structure and the array is represented with a formula. | |
y | When this variable is used in a register name, an offset, or an address it refers to the value of a register array. |