JAJSKZ7C June 2009 – February 2021 TLC59025
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Supply voltage | 3 | 5.5 | V | |
VO | Output voltage | 17 | V | ||
VIH | Input voltage | 0.7 × VDD | VDD + 0.4 | V | |
VIL | Output voltage | GND | 0.3 × VDD | V | |
IOUT | Output current | VO ≥ 0.6 V | 3 | mA | |
VO ≥ 1.0 V | 45 | mA | |||
IOH | High-level output current, source | –1 | mA | ||
IOL | Low-level output current, sink | 1 | mA | ||
TA | Operating free-air temperature | –40 | 125 | °C |