JAJSJ97C July 2020 – March 2022 TLIN2027-Q1
PRODUCTION DATA
The device integrates a 45 kΩ pull-up resistor and series diode for responder node applications. For commander applications an external 1 kΩ pull-up resistor with series blocking diode can be used. Figure 10-1 shows the device being used in both commander mode and responder mode applications.