JAJSEB4F October 2017 – May 2022 TLIN2029-Q1
PRODUCTION DATA
This high voltage input/output pin is a single-wire LIN bus transmitter and receiver. The LIN pin can survive transient voltages up to 60 V. Reverse currents from the LIN to supply (VSUP) are minimized with blocking diodes, even in the event of a ground shift or loss of supply (VSUP).