JAJSHQ2 July 2019 TLV2186
PRODUCTION DATA.
The TLV2186 operational amplifier combines precision offset and drift with excellent overall performance, making the device ideal for many precision applications. The precision offset drift of only 0.1 µV/°C provides stability over the entire temperature range. In addition, the device pairs excellent CMRR, PSRR, and AOL dc performance with outstanding low-noise operation. As with all amplifiers, applications with noisy or high-impedance power supplies require decoupling capacitors close to the device pins. In most cases, 0.1-µF capacitors are adequate.
The following application examples highlight only a few of the circuits where the TLV2186 can be used.