JAJSCX7A February 2017 – December 2017 TLV3201-Q1 , TLV3202-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VIO | Input offset voltage | VCM = VCC / 2 | 1 | 5 | mV | ||
TA = –40°C to 125°C | 6 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to 125°C | 1 | 10 | µV/°C | ||
PSRR | Power-supply rejection ratio | VCM = VCC / 2, VCC = 2.5 V to 5.5 V | 65 | 85 | dB | ||
Input hysteresis | 1.2 | mV | |||||
INPUT BIAS CURRENT | |||||||
IIB | Input bias current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 5 | nA | |||||
IIO | Input offset current | VCM = VCC / 2 | 1 | 50 | pA | ||
TA = –40°C to 125°C | 2.5 | nA | |||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage | TA = –40°C to 125°C | (VEE) – 0.2 | (VCC) + 0.2 | V | ||
CMRR | Common-mode rejection ratio | –0.2 V < VCM < 5.2 V | 60 | 70 | dB | ||
INPUT IMPEDANCE | |||||||
Common mode | 1013 || 2 | Ω || pF | |||||
Differential | 1013 || 4 | Ω || pF | |||||
OUTPUT | |||||||
VOL | Voltage output swing from lower rail | ISINK = 4 mA | 175 | 190 | mV | ||
TA = –40°C to 125°C | 225 | ||||||
VOH | Voltage output swing from upper rail | ISOURCE = 4 mA | 120 | 140 | mV | ||
TA = –40°C to 125°C | 170 | ||||||
ISC | Short-circuit current (per comparator) | ISC sinking | 40 | 48 | mA | ||
TA = –40°C to 125°C | See Figure 14 | ||||||
ISC sourcing | 52 | 60 | |||||
TA = –40°C to 125°C | See Figure 14 | ||||||
POWER SUPPLY | |||||||
VCC | Specified voltage | 2.7 | 5.5 | V | |||
IQ | Quiescent current | TA = 25°C | 40 | 50 | µA | ||
TA = –40°C to 125°C | 65 |