JAJSDX7 October 2017 TLV3544-Q1
PRODUCTION DATA.
The TLV3544-Q1 is specified for operation from 2.5 V to 5.5 V (±1.25 to ±2.75 V); many specifications apply from –40°C to +125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are shown Typical Characteristics.
Place 0.1-µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Guidelines.