JAJSOI5A June 2023 – December 2023 TLV365-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TLVx365-Q1 series of operational amplifiers feature rail-to-rail input and output, wide-bandwidth making these devices an excellent choice for driving ADCs. Other typical applications include signal conditioning, low-side current sensing, signal buffering and sensor amplification. The TLVx365-Q1 operates with either a single supply or dual supplies.
Furthermore, the TLVx365-Q1 amplifier parameters are fully specified from 2.2 V to 5.5 V. Many of the specifications apply from −40°C to +125°C.