JAJSI21 October 2019 TLV6003
PRODUCTION DATA.
The TLV6003 is specified for operation from 2.5 V to 16 V (±1.25 V to ±8 V) over a –40°C to +125°C temperature range.
CAUTION
Supply voltages larger than 17 V can permanently damage the device.
For proper operation, the power supplies must be properly decoupled. For decoupling the supply lines, place 100 nF capacitors as close as possible to the operational amplifier power supply pins. For single-supply operation, place a capacitor between VCC and GND supply leads. For dual supplies, place one capacitor between VCC and ground, and one capacitor between GND and ground.
Low-bandwidth nanopower devices do not have good high-frequency (> 1 kHz) AC PSRR rejection against high-frequency switching supplies and other 1-kHz and greater noise sources. Therefore, use extra supply filtering if kilohertz or greater noise is expected on the power supply lines.