JAJSPM6A november 2011 – april 2023 TLV701
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DBV | ||
OUT | 1 | O | Output of the regulator. A capacitor with a value of 1 µF or larger is required from this pin to ground.(1) See the Input and Output Capacitor Requirements section for more information. |
GND | 2 | — | Ground pin. |
IN | 3 | I | Input supply pin. A capacitor with a value of 0.1 µF or larger is recommended from this pin to ground. See the Input and Output Capacitor Requirements section for more information. |
NC | 4, 5 | — | Not internally connected. This pin can be left open or tied to ground for improved thermal performance. |