JAJS516F september 2010 – march 2023 TLV704
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Although an input capacitor is not required for stability, good analog design practice is to connect a capacitor from IN to GND. This capacitor counteracts reactive input sources and improves transient response, input ripple, and PSRR. Use an input capacitor if the source impedance is more than 0.5 Ω. A higher value capacitor can be necessary if large, fast rise-time load or line transients are anticipated or if the device is located several inches from the input power source.
Dynamic performance of the device is improved by using a large output capacitor. Use an output capacitor within the range specified in the Recommended Operating Conditions table for stability.