JAJSDY7A June 2017 – October 2017 TLV760
PRODUCTION DATA.
The TLV760 is designed to operate from input voltage up to 30 V. If the input power supply has ripples, additional input and output capacitors with low ESR can help improve the PSRR at higher frequencies.