JAJS510F june 2010 – december 2020 TLV809
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td | Delay time | VDD ≥ VIT– + 0.2 V; see Figure 7-1 | 120 | 200 | 280 | ms | |
tPHL | Propagation (delay) time, high-to-low-level output | VDD to RESET delay | VIL = VIT– – 0.2 V, VIH = VIT– + 0.2 V | 10 | µs |