JAJSJF8B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
The TLVM13630 only requires a few external components to convert from a wide range of supply voltages to a fixed output voltage. The following section describes the design procedure to configure the TLVM13630 power module. To expedite and streamline the design process, WEBENCH® online software is available to generate complete designs, leveraging iterative design procedures and access to comprehensive component databases.
As mentioned previously, the TLVM13630 also integrates several optional features to meet system design requirements, including the following:
The following application circuit detailed shows the TLVM13630 configuration options suitable for several application use cases.