JAJSOV6A March 2023 – March 2024 TMAG6180-Q1
PRODUCTION DATA
Figure 7-4 shows the center of the magnet aligned with the center of the sensor in a typical on-axis application.
Use the parameters listed in Table 7-1 for this design example
DESIGN PARAMETERS | ON-AXIS MEASUREMENT |
---|---|
VCC | 5V |
Magnet | Cylinder: 4.7625mm diameter, 12.7mm thick, neodymium N52, Br = 1480 |
Output mode | Differential-ended |
Maximum speed of the motor | 8,000 RPM |
Desired Angle error across temperature | < 1° |
Magnet to sensor placement | End of shaft |