JAJSJX0 June 2021 TMCS1100-Q1
PRODUCTION DATA
PRODUCT | SENSITIVITY | BIDIRECTIONAL LINEAR MEASUREMENT RANGE, VREF = VS / 2(1) | UNIDIRECTIONAL LINEAR MEASUREMENT RANGE, VREF = VGND(1) | ||
---|---|---|---|---|---|
ΔVOUT / ΔIIN+, IN– | VS = 5 V | VS = 3.3 V | VS = 5 V | VS = 3.3 V | |
TMCS1100A1-Q1 | 50 mV/A | ±46 A(2) | ±29 A(2) | 1 A to 96 A(2) | 1 A to 62 A(2) |
TMCS1100A2-Q1 | 100 mV/A | ±23 A(2) | ±14.5 A | 0.5 A to 48 A(2) | 0.5 A to 31 A(2) |
TMCS1100A3-Q1 | 200 mV/A | ±11.5 A | ±7.25 A | 0.25 A to 24 A(2) | 0.25 A to 15.5 A |
TMCS1100A4-Q1 | 400 mV/A | ±5.75 A | -- | 0.125 A to 12 A | -- |