JAJSGU6C October 2014 – April 2021 TMP451-Q1
PRODUCTION DATA
The configuration register sets the temperature range, the ALERT/ THERM modes, and controls the shutdown mode. The configuration register is set by writing to pointer address 09h, and read by reading from pointer address 03h. Table 7-6 summarizes the bits of configuration register.
CONFIGURATION REGISTER (READ = 03h, WRITE = 09h, POR = 00h) | |||
---|---|---|---|
BIT NUMBER | NAME | FUNCTION | POWER-ON RESET VALUE |
7 | MASK1 | 0 = ALERT Enabled 1 = ALERT Masked | 0 |
6 | SD | 0 = Run 1 = Shut down | 0 |
5 | ALERT/ THERM2 | 0 = ALERT 1 = THERM2 | 0 |
4:3 | Reserved | — | 0 |
2 | RANGE | 0 = 0°C to +127°C 1 = –64°C to +191°C | 0 |
1:0 | Reserved | — | 0 |
MASK1 (bit 7) of the configuration register masks the ALERT output. If MASK1 is 0 (default), the ALERT output is enabled. If MASK1 is set to 1, the ALERT output is disabled. This configuration applies only if the value of ALERT/ THERM2 (bit 5) is 0 (that is, pin 6 is configured as the ALERT output). If pin 6 is configured as the THERM2 output, the value of the MASK1 bit has no effect.
The shutdown bit (SD, bit 6) enables or disables the temperature-measurement circuitry. If SD = 0 (default), the TMP451-Q1 device converts continuously at the rate set in the conversion rate register. When SD is set to 1, the TMP451-Q1 device stops converting when the current conversion sequence is complete and enters a shutdown mode. When SD is set to 0 again, the TMP451-Q1 resumes continuous conversions. When SD = 1, a single conversion can be started by writing to the one-shot start register. See the Section 7.6.1.6 section for more information.
ALERT/ THERM2 (bit 5) sets the configuration of pin 6. If the ALERT/ THERM2 bit is 0 (default), then pin 6 is configured as the ALERT output; if it is set to 1, then pin 6 is configured as the THERM2 output.
The temperature range is set by configuring RANGE (bit 2) of the configuration register. Setting this bit low (default) configures the TMP451-Q1 device for the standard measurement range (0°C to 127°C); temperature conversions are stored in the standard binary format. Setting bit 2 high configures the TMP451-Q1 device for the extended measurement range (–64°C to 191°C); temperature conversions are stored in the extended binary format (see Table 7-1).
The remaining bits of the configuration register are reserved and must always be set to 0. The power-on reset value for this register is 00h.