JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
No terminations of any kind are required in order to meet signal integrity and overshoot requirements. Serial terminators are permitted, if desired, to reduce EMI risk; however, serial terminations are the only type permitted. Table 6-33 shows the specifications for the series terminators.
NO. | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
1 | CK Net Class | 0 | 10 | Ω | |
2 | ADDR_CTRL Net Class | 0 | 22 | Zo | Ω |
3 | Data Byte Net Classes (DQS[0], DQS[1], D0, D1)(4) | 0 | 22 | Zo | Ω |
4 | DQGATE Net Class (DQGATE) | 0 | 10 | Zo | Ω |