JAJSF54C April 2018 – August 2019 TMUX1072
PRODUCTION DATA.
PARAMETER(1) | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tswitch | Switching time between channels (SEL1, SEL2 to output) | VNC = 0.8 V
Refer to Tswitch Timing Figure |
RL = 50 Ω,
CL = 5 pF, VCC = 2.3 V to 5.5 V |
0.9 | 1 | µs | |
ton | Device turn on time (OE to output) | VNC = 0.8 V
Refer to Ton and Toff Figure |
200 | 250 | µs | ||
toff | Device turn off time (OE to output) | VNC = 0.8 V
Refer to Ton and Toff Figure |
1 | 10 | µs | ||
toff_Vcc | Device turn off time VCC to Switch off | VNC = 0.8 V
Refer to Ton and Toff Figure Ramp rate VCC = 2.3 V to 0 V 250µs |
250 | µs | |||
tSK(P) | Skew of opposite transitions of same output (between COM1 and COM2)(1) | VCOM1/2 = VCC
Refer to Tsk Figure |
RL = 50 Ω,
CL = 1 pF, VCC = 2.3 V to 5.5 V |
9 | 50 | ps | |
tpd | Propagation delay(1) | VCOM1/2 = VCC
Refer to Tpd Figure |
RL = 50 Ω,
CL = 5 pF, VCC = 2.3 V to 5.5 V |
130 | 200 | ps |