JAJSGK3A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tTRAN | Transition time | VS = 10 V, RL = 300 Ω , CL = 35 pF | 66 | 78 | ns | |
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 107 | ns | ||||
VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 117 | ns | ||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 20 | 40 | ns | |
QJ | Charge injection | VS = 0 V, RS = 0 Ω , CL = 1 nF | –0.4 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –85 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz (Inter-channel: S1x and S2x) | –105 | dB | ||
RL = 50 Ω , CL = 5 pF, f = 1 MHz (Intra-channel: SxA and SxB) | –92 | dB | ||||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –7 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VDD, f= 1 MHz | –59 | dB | ||
RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V on VSS, f= 1 MHz | –59 | dB | ||||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 670 | MHz | ||
THD | Total harmonic distortion + noise | RL = 10 kΩ , CL = 5 pF, f= 20 Hz to 20 kHz | 0.08 | % | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.5 | pF | ||
CS(OFF) | Source off-capacitance | VS = 0 V, f = 1 MHz | 2.4 | 3.3 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 0 V, f = 1 MHz | 5.5 | 7.5 | pF |