JAJSK43C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 110 | 180 | ns | |
–40°C to +85°C | 205 | ns | |||||
–40°C to +125°C | 225 | ns | |||||
tOFF | Turn-off time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 100 | 200 | ns | |
–40°C to +85°C | 215 | ns | |||||
–40°C to +125°C | 225 | ns | |||||
tBBM | Break-before-make time delay (TMUX6213 Only) |
VS = 18 V, RL = 300 Ω, CL = 35 pF |
25°C | 22 | ns | ||
–40°C to +85°C | 11 | ns | |||||
–40°C to +125°C | 11 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.16 | ms | ||
–40°C to +85°C | 0.17 | ms | |||||
–40°C to +125°C | 0.17 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 270 | ps | ||
QINJ | Charge injection | VS = 18 V, CL = 100 pF Refer to Charge Injection |
25°C | 78 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Off Isolation |
25°C | –70 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz Refer to Off Isolation |
25°C | –50 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz Refer to Crosstalk |
25°C | –112 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1MHz Refer to Crosstalk |
25°C | –93 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V Refer to Bandwidth |
25°C | 50 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.16 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS
RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –65 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP =18 V, VBIAS = 18 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0004 | % | ||
CS(OFF) | Source off capacitance | VS = 18 V, f = 1 MHz | 25°C | 28 | pF | ||
CD(OFF) | Drain off capacitance | VS = 18 V, f = 1 MHz | 25°C | 45 | pF | ||
CS(ON),
CD(ON) |
On capacitance | VS = 18 V, f = 1 MHz | 25°C | 145 | pF |